CTR-SPD10 Pump & Fan Speed Controller
More Pics
Other Data
SKU: CTR-SPD10
$34.99
Add
The compact CTR-SPD10 control board allows for manual speed adjustment of 12V DC pumps or high load fans up to 3A. Dimensions are approximately 3" x 1.6" x 1.1" (7.6cm x 4.1cm x 2.8cm).
A 3 to 4-pin pump adapter, Molex power cable, velcro mounting strip, and mounting screws are included.