Shop > Software & Controllers > CTR-CD10BK

CTR-CD10BK Pump & Fan Speed Controller, Black

  
 More Pics  Other Data  Manual

SKU: CTR-CD10BK

$89.99




Bookmark and Share


Overview

(Also available in silver) The CTR-CD10 is a speed control and temperature monitoring unit in a 5.25" drive bay profile. It includes all features found in Koolance's top-end cooling systems, with a newly revised controller circuit for operation with 12V DC pumps.
  • Temperature monitoring of 3 sensors (included), each with adjustable alarm and power shutdown settings
  • Full range speed control for 12VDC
  • Pump has 10 user levels, with output up to 3A
  • Fans can be run automatically based on temperature, or set with 10 user levels
  • Fan output up to 2A on each connector

The CTR-CD10 has two 3-pin fan outputs. To connect more than two fans, simply add them together with a wiring harness. The pump output is also 3-pin, requiring a Molex 4-pin adapter if using the Koolance PMP-450/S pump.


Specifications

Model CTR-CD10BK
Materials Aluminum
Product Dimensions
WxHxD
5.9" x 1.65" x 2.8" (15cm x 4.2cm x 7.2cm)
Product Weight 11 oz (312g)

Components Included

5.25" bay unit (LED display, control board), 3 x temperature sensors, ATX pass-through wire, bay mounting screws, manual