Shop > Cooling Blocks > CPU > CPU-350AT

CPU-350AT (CPU), Acetal [no nozzles]

Choose Nozzle Size 
 More Pics  Diagrams  Other Data  Manual

SKU: CPU-350AT

$69.95 $79.99




Bookmark and Share


Add Nozzles?

(Click Image to Add)


Overview

The high pressure CPU-350 is
designed for loops dedicated to obtaining the lowest possible processor temperature. It performs best in systems with a strong pump and few water blocks. Materials include a high-density solid copper cold plate, anti-corrosive nickel plating, and a transparent acrylic (model CPU-350AC) or opaque acetal (model CPU-350AT) top.

A steel universal bracket maximizes heat transfer with precision contact. The CPU-350 has standard G 1/4 BSP threading for any Koolance nozzle diameter.
Please select the desired nozzle type for this base model (it does not include nozzles). Two types of rear insulating pads are included. The CPU-350 is not permanently sealed and can be opened.

The CPU-350 supports most boards using the following processors:
  • AMD AM2, AM2+, AM3, and 939/940/754 processors (64, Opteron, X2, FX, Sempron)
  • AMD "F" 1207 (Quad, Opteron, X2, FX)
  • Intel LGA 1366 (Core i7)
  • Intel LGA 775 (Quad, Core 2 Duo, Core Duo, Extreme, Pentium)
  • *Intel LGA 1156 (Core i5/i7) with separate BKT-CP025K
  • Intel Xeon (603, 604, LGA771)

For best temperature results with the CPU-350, please see the Koolance Optimization Sheet.


Specifications

Model CPU-350AT
Compatibility (Please see list)
Materials High Density Copper Cold Plate, Nickel-Plating, Acrylic Top
Tubing Size, ID 3/8" (10mm); 1/2" (13mm) and 1/4" (6mm) available
Product Dimensions
WxHxD
5.7" x 5.7" x 0.98" (6.1cm x 6.1cm x 2.5xcm)
Product Weight w/ Bracket 1.10 lbs (508g)

Components Included

Cooling block, thermal paste, copper sensor tape, mounting hardware, manual