Shop > Heat Exchangers > Radiators, 1xFan > HX-422

Radiator, 1x120mm, Aluminum [no nozzles]

Choose Nozzle Size 
 More Pics  Diagrams  Other Data

SKU: HX-422

$39.99




Bookmark and Share


Add Nozzles?

(Click Image to Add)


Add Fan?

(Click Image to Add)


Overview

The HX-422 provides an approximate 400W of added heat dissipation when coupled with one 120mm fan. Vertical (perpendicular) G 1/4 BSP threaded nozzle sockets. Four 0.28" (7mm) long and four 1.4" (35mm) long mounting screws are included. Dual pass.

Specifications

Model HX-422
Materials Aluminum
Tubing Size, ID 1/2" (13mm), 3/8" (10mm), or 1/4" (6mm)
Product Dimensions
WxHxD
5.4" x 6.3" x 1.3" (13.6cm x 16cm x 3.4cm)
Product Weight 17 ounces (482g)