Shop > Cooling Blocks > Motherboard > MB-PLTASR2E

MB-PLTASR2E (ASUS Rampage II Extreme)

  
 More Pics  Manual

SKU: MB-PLTASR2E

$19.95 $39.99




Bookmark and Share


Overview

The MB-PLTASR2E targets the northbridge and southbridge chipsets of the ASUS Rampage II Extreme motherboard. As a less expensive alternative to the MB-ASR2E, this heat transfer plate will accommodate a Koolance CHC-120, CHC-122, CHC-125, or MVR-40 water block. (It is not intended to be used alone.)
Materials include copper with anti-corrosive nickel plating. G 1/4 BSP nozzle threading.

NOTE: Other products recommended for the ASUS Rampage II Extreme VReg area include 2 x MVR-40, 1 x MVR-PLTAS72, and 1 x MVR-PLT76.
 


Specifications

Model MB-PLTASR2E
Compatibility (Please see list)
Materials Copper, Nickel-Plating
Tubing Size, ID (Any)
Product Dimensions
WxHxD
7.7" x 4.7" x 0.39" (19.5cm x 12cm x 1cm)
Product Weight 14 ounces (397g)

Components Included

Heat Transfer Plate, thermal paste, mounting hardware