MVR Heat Transfer Plate (ASUS Rampage II Extreme)
More Pics
SKU: MVR-PLTAS72
$9.99
Add
Heat transfer plate for Koolance
MVR-40 VReg water block. The bottom has a stepped base to help avoid nearby components, such as with one VReg area of the ASUS Rampage II Extreme motherboard. Dimensions = 72mm x 20mm (2.84" x 0.79"), with a stepped cold plate surface of 72mm x 13mm (2.84" x 0.51") that extends 1mm (0.04") lower. Nickel-plated copper. Heat transfer material included.