Shop > *Specials* > Refurbished > EX2-1050BK-R

Exos-2.5, Black [no nozzles] (Refurb)

Choose Nozzle Size 

SKU: EX2-1050BK-R

$349.95 $374.99




Bookmark and Share


Overview


NOTE: Refurbished items have been returned to us, used or unused, for whatever reason and have been reconditioned to manufacturer specification. These items may bear signs of usage, shipping, or wear. However, they will have been professionally serviced and wherever necessary, components replaced. Refurbished items from Koolance.com carry a full product warranty.

(Also available in silver) The Exos-2.5 possesses triple 120mm fans and an extended heat exchanger for approximately 1000W of cooling capacity. Its powerful PMP-400 pump also better assists systems with multiple blocks, splitters, and other components that naturally reduce flow and pump pressure.

The Exos-2.5 features rear G 1/4 BSP threaded inlet and outlet nozzle sockets (nozzles are not included). This allows any Koolance G 1/4 BSP nozzle or threaded quick-disconnect to be added to the unit. Like all Exos systems, the Exos-2.5 will connect with any PC through a standard rear card slot. This is ideal to avoid any modification to the computer chassis.

NOTE: The included Exos Slot Adapter will accommodate tubing up to 3/8" (10mm) ID, 1/2" (13mm) OD. If using 1/2" (13mm) ID tubing, Koolance recommends the BKT-PCI-G with your preferred nozzles.
  • Variable pump speed via the front display
  • Rear G 1/4 BSP inlet and outlet nozzle sockets
  • Radiator fan speeds adjust automatically, or with 10 manual levels
  • Blue reservoir LED lighting
  • Top coolant fill plug
  • Independently-variable alarm and safety shutdown temperatures on all three sensors!
  • Adapted power connection - does not require an AC power outlet
  • Optional attachment strap for systems "on the go"
Using Smaller Diameter Water Blocks

Using a parallel hose configuration with tubing splitters will help maintain coolant flow rate when using Koolance blocks with smaller internal diameter nozzles, such as 1/4" (6mm). (Please see the User Manual for more information.)


Components Required

Cooler kits such as the CPU, hard drive, and video/motherboard chipset are not included with Koolance systems. To operate the system at minimum, a CPU cooler is required. Other liquid components (such as the radiator, pumps, and LED display) come pre-installed. For more information, please see How to Build a Koolance.


Performance
Relative performance graph is based on total wattage dissipation potential while maintaining a heat load at 55°C (131°F) with ambient of 25°C (77°F) and fans at 100% power. Actual system performance may vary.

Specifications

Model EX2-1020BK
Compatibility ATX Computers
Materials Aluminum Chassis & Heat Exchanger, Acrylic Faceplate, Acrylic Reservoir
Tubing Size, ID 1/2" (13mm), 3/8" (10mm), or 1/4" (6mm)
Product Dimensions (w/o Nozzles & Handles)
WxHxD
8.4" x 3.75" x 22.2" (21.3cm x 9.5cm x 56.5cm)
Product Weight 7.4 pounds (3.4kg)

Components Included

Cooling unit (pump/reservoir, radiator, fans, control board, LED display, etc.), manual, slot interface adapter, rubber feet, 3 x temperature sensors