TMS-200 Software Thermal Interface Controller
More Pics
Manual
SKU: TMS-200
$99.99
Add
(Please check the Koolance website for the most recent version of TMS software.)
The long-awaited Koolance TMS-200 thermal management system provides
convenient software control over features found in many Koolance systems:
temperature feedback, pump speeds, and fan speeds. In addition to these basic
functions, however, are a wealth of extra capabilities!
TMS-200 supports 32-bit and 64-bit versions of Microsoft Windows XP, Windows
Vista, and Windows 7. Hardware is included for mounting the TMS
interface card into an empty motherboard slot or 5.25" drive bay. All
communication occurs via an external or internal USB port, even when installed
into a motherboard slot. The TMS hardware board is powered by a direct 12V Molex
power supply connection.
Have dual cooling loops? With
the optional
TMS-EB200 Expansion Board, TMS-200 has the capability to double the number
of components it can monitor and control.
Software running with TMS-200 Main
Board
|
Software running with TMS-200
and
optional TMS-EB200 Expansion Board
|
 |
 |
(Please see
the Koolance TMS-200 Screenshots page for detailed images of the software.)
*TMS-200 Main Board Features:
- Temperature monitoring of up
to 5 sensors, each with individual alarm and power shutdown settings
- User-defined pump "auto" settings: set the
min/max temperature values and speed for one 12V DC pump
- User-defined fan "auto" settings: set the
min/max temperature values and speed for three 12V DC fans
- Coolant flow rate reporting for one Koolance
flow meter
- Pump and fan RPM reporting
- Pump performance test mode
- Logging and playback of: temperatures, fan
speed, pump speed, and coolant flow rate (creates raw text file)
- Option for hardware or software safety
shutdown with adjustable delay period, based on any temperature
- Allows custom alarm sounds through an
available sound card
- Fan/Pump connector maximum = 2A/ea. Total
board limit = 6.5A.
*Optional TMS-EB200 Expansion Board
Features:
- Adds 1 additional pump
- Adds 1 additional flow meter
- Adds 3 additional fans
- Adds 5 additional temperature sensors
*COMPATIBILITY NOTES: TMS can not adjust
pump or fan speeds for Koolance
"Exos" and "ERM" units without some customer DIY wiring extensions, and
is not generally
intended to be used with these external products. (Internal chassis or secondary
radiator fans could be controlled
instead.) Coolant flow reporting requires an optional Koolance
INS-FM16 or
INS-FM17 flow meter. Pump power adjustment requires a Koolance 12V DC pump-based system, such as: RP-1000, PC4, PC5, TNK-400, RP-980, PMP-300, PMP-400, PMP-450/S (requires power adapter), etc. Pump speed RPM reporting requires
3-wire (tach) pumps. Fan speed RPM reporting requires 3-wire
(tach) fans.
Components included: TMS interface
board, metal L-bracket, aluminum 5.25" drive bay tray, 5 x temperature sensors, ATX
shutdown lead, external USB cable, internal USB cable, Molex power
extension, 3 x 3-pin fan wire extensions, 1 x 3-pin pump wire extension.