Exos-2 V2, Black [no nozzles]
Choose Nozzle Size
More Pics
Diagrams
Manual
SKU: EX2-750BK-V2
$259.99
Add
Add Tubing? (Sold per foot/305mm)
(Click Image to Add)
(None)
10mm
Tubing, Black PVC, 1ft/30.5cm [ID: 10mm (3/8"); OD: 13mm (1/2")]
$1.29
13mm
Tubing, Black PVC, 1ft/30.5cm [ID: 13mm (1/2"); OD: 16mm (5/8")]
$1.79
10mm
Tubing, Blue UV-Reactive PVC, 1ft/30.5cm [ID: 10mm (3/8"); OD: 13mm (1/2")]
$1.29
13mm
Tubing, Blue UV-Reactive PVC, 1ft/30.5cm [ID: 13mm (1/2"); OD: 16mm (5/8")]
$1.79
13mm
Tubing, Clear PVC, 1ft/30.5cm [ID: 13mm (1/2"); OD: 16mm (5/8")]
$1.79
6mm
Tubing, Clear UV-Reactive PVC, 1ft/30.5cm [ID: 06mm (1/4"); OD: 10mm (3/8")]
$0.99
10mm
Tubing, Clear UV-Reactive PVC, 1ft/30.5cm [ID: 10mm (3/8"); OD: 13mm (1/2")]
$1.29
10mm
Tubing, Green UV-Reactive PVC, 1ft/30.5cm [ID: 10mm (3/8"); OD: 13mm (1/2")]
$1.29
13mm
Tubing, Green UV-Reactive PVC, 1ft/30.5cm [ID: 13mm (1/2"); OD: 16mm (5/8")]
$1.79
10mm
Tubing, Orange UV-Reactive PVC, 1ft/30.5cm [ID: 10mm (3/8"); OD: 13mm (1/2")]
$1.29
13mm
Tubing, Orange UV-Reactive PVC, 1ft/30.5cm [ID: 13mm (1/2"); OD: 16mm (5/8")]
$1.79
10mm
Tubing, Silver PVC, 1ft/30.5cm [ID: 10mm (3/8"); OD: 13mm (1/2")]
$1.29
13mm
Tubing, Silver PVC, 1ft/30.5cm [ID: 13mm (1/2"); OD: 16mm (5/8")]
$1.79
Add Liquid Coolant?
(Click Image to Add)
(None)
Liquid Coolant Bottle, High-Performance, 700mL (Colorless)
$14.99
Liquid Coolant Bottle, High-Performance, 700mL (Fluorescent Blue)
$14.99
Liquid Coolant Bottle, High-Performance, 700mL (UV Green)
$14.99
Liquid Coolant Bottle, High-Performance, 700mL (UV Red)
$14.99
Liquid Coolant Bottle, High-Performance, 700mL (UV Yellow)
$14.99
Liquid Coolant Bottle, Low-Conductivity, 700mL (Colorless)
$19.99
Add Nozzles?
(Click Image to Add)
(None)
6mm
Nozzle Pair, Barb [For ID: 06mm (1/4")]
$7.49
10mm
Nozzle Pair, Barb [For ID: 10mm (3/8")]
$7.99
13mm
Nozzle Pair, Barb [For ID: 13mm (1/2")]
$8.99
6mm
Nozzle Pair, Compression [For ID: 06mm (1/4"), OD: 10mm (3/8")]
$7.99
10mm
Nozzle Pair, Compression [For ID: 10mm (3/8"), OD: 13mm (1/2")]
$8.99
Nozzle Pair, Compression [For ID: 10mm (3/8"); OD: 16mm (5/8")]
$12.99
13mm
Nozzle Pair, Compression [For ID: 13mm (1/2"), OD: 16mm (5/8")]
$9.49
Nozzle Pair, Compression [For ID: 13mm (1/2"); OD: 19mm (3/4")]
$13.49
6mm
Nozzle Pair, Swivel Angled [For ID: 06mm (1/4"), OD: 10mm (3/8")]
$13.49
10mm
Nozzle Pair, Swivel Angled [For ID: 10mm (3/8"), OD: 13mm (1/2")]
$14.99
13mm
Nozzle Pair, Swivel Angled [For ID: 13mm (1/2"), OD: 16mm (5/8")]
$14.99
Overview
The Exos-2
returns with significantly improved flow rate and control features. "V2" adds a
7L/min (1.85 gal/min), 2.6m (8.5ft) head pump, pump speed control, and rear G
1/4" nozzle sockets.
The Exos-2 is available in black or silver aluminum, both integrating a 700W
cooling system with a dual 120mm fan radiator. Like previous Exos, the system will connect with any PC through a
standard rear card slot.
- Radiator fan speeds adjust automatically, or
with 10 manual levels
-
Manual pump speed adjustment
-
Variable temperature alarms on 3 independent
sensors
-
Auto-cycle or static display of all connected
temperature sensors
-
Variable safety shutdown temperature
- Blue reservoir LED lighting
- Top coolant fill plug
-
Adapted power connection - does not require an AC power outlet
-
Optional
attachment strap for systems "on the go"
Components
Required
Cooler kits such
as the CPU, hard drive, and video/motherboard chipset are not included
with Koolance systems. To operate the system at minimum, a CPU cooler is
required. Other liquid components (such as the radiator, pumps, and LED display)
come pre-installed. For more information, please see
How to
Build a Koolance.
Performance
 |
Relative
performance graph is based on total wattage dissipation potential while
maintaining a heat load at 55°C (131°F) with ambient of 25°C (77°F) and fans
at 100% power. Actual system performance may vary. |
Specifications
| |
Model |
|
EX2-750BK-V2 |
|
| |
Compatibility |
|
ATX Computers |
|
| |
Materials |
|
Aluminum Chassis & Radiator, Acrylic Faceplate |
|
| |
Tubing Size, ID |
|
(Any) |
|
| |
Product Dimensions
WxHxD |
|
8.4" x 3.75" x
19.5" (21.3cm x 9.5cm x 49.5cm) |
|
| |
Product Weight |
|
8
pounds (3.63kg) |
|
| |
|
|
|
|
Components Included
Cooling unit
(pump/reservoir, radiator, fans, control board, LED display, etc.), manual, slot
interface adapter, rubber feet, 3 x temperature
sensors