Shop > Heat Exchangers > Radiators, 3xFan > HX-CU1020V

Radiator, 3x120mm, Copper (High Flow) [no nozzles]

Choose Nozzle Size 
 More Pics  Diagrams  Other Data

SKU: HX-CU1020V

$59.99




Bookmark and Share


Add Nozzles?

(Click Image to Add)


Add Fan?

(Click Image to Add)


Overview

The copper core HX-CU1020V provides an approximate 1000W of added heat dissipation when coupled with three 120mm fans. With a high fin density of 30 FPI (fins per inch), it offers best performance at higher air flow. Vertical (perpendicular) G 1/4 BSP threaded nozzle sockets. 30mm (1.18") long mounting screws are included. Dual pass, 15mm (0.59") fan hole spacing.
 

Specifications

Model HX-CU1020V
Materials Copper Fins, Brass Pipes
Tubing Size, ID (Any)
Product Dimensions
WxHxD
4.7" x 1.18" x 15.6" (12cm x 3cm x 39.5cm)
Product Weight 1.75 pounds (794g)