Shop > Cooling Systems > External Unit > EXT-400SL-V2

Exos-LT, Silver V2 [06mm, 1/4" ID]

6mm 
 More Pics  Diagrams  Manual

SKU: EXT-400SL-V2

$169.99




Bookmark and Share


Intended Tubing Size

OD: 10mm (3/8")
ID: 6mm (1/4")
Wall: 2mm (5/64")
Tubing Diagram

Add Liquid Coolant?

(Click Image to Add)


Overview

(Also available in black) The Exos-LT (Lite) is a special limited-edition version of the Koolance Exos.

At just over 4 pounds (1.9kg), the Exos-LT is the lightest and most compact external cooling system by Koolance. Like all Exos systems, it will connect with any PC through a standard rear card slot. Available in black or silver anodized aluminum.
  • Radiator fan speeds adjust automatically, or with 10 manual levels
  • Variable temperature alarm and shutdown
  • Designed for 1/4" (6mm) ID tubing
  • Top coolant fill plug
  • Adapted power connection - does not require an AC power outlet
  • Dual 80mm radiator fans
  • Optional attachment strap for systems "on the go"

Components Required

Cooler kits such as the CPU, hard drive, and video/motherboard chipset are not included with Koolance systems. To operate the system at minimum, a CPU cooler is required. Other liquid components (such as the radiator, pumps, and LED display) come pre-installed. For more information, please see How to Build a Koolance.


Performance

Relative performance graph is based on total wattage dissipation potential while maintaining a heat load at 55°C (131°F) with ambient of 25°C (77°F) and fans at 100% power. Actual system performance may vary.

Specifications

Model EXT-400SL-V2
Tubing Size, ID 1/4" (6mm)
Materials Aluminum Chassis & Radiator
Product Dimensions
WxHxD
7.75" x 3.38" x 15.25" (19.7cm x 8.6cm x 38.7cm)
Product Weight 4.3 lbs (1.95kg)

Components Included

Cooling unit (pumps/reservoir, radiator, fans, control board, LED display, etc.), manual, slot interface adapter, temperature sensor