Shop > LN2, DICE > CPU-LN2

CPU-LN2 Liquid Nitrogen Evaporator (CPU)

  
 More Pics

SKU: CPU-LN2

$119.95 $144.99




Bookmark and Share


Overview

The Koolance CPU-LN2 is a "DIY" processor evaporator pot for liquid nitrogen or dry ice cooling. A nickel-plated solid copper cold plate is combined with a black acetal container. Mounting hardware includes a thick acetal top bracket, steel back plate, back plate insulating pads, and various mounting hardware. Moisture insulation is not included. The supplied bracket supports the following processor sockets:
  • AMD AM2, AM2+, AM3, and 939/940/754 processors (64, Opteron, X2, FX, Sempron)
  • Intel LGA 1366 (Core i7)
  • Intel LGA 775 (Quad, Core 2 Duo, Core Duo, Extreme, Pentium)
  • Intel 478 (Pentium 4, D, EE, M, Celeron)
  • Intel Xeon (603, 604, LGA771)
  • *Intel LGA 1156 is possible with an extra bracket and some minor modification.

Specifications

Model CPU-LN2
Materials Copper, Nickel Plating, Acetal
Product Dimensions
WxHxD (w/o Bracket)
2.36" x 7.9" x 2.36" (6cm x 20cm x 6cm)
Product Weight 3.5 lbs (1.58kg)