Dual VID Connector, Adjustable 2-3 Slot Spacing
Choose Nozzle Size
More Pics
Diagrams
SKU: CNT-VDA34
$14.99
Add
Adjustable direct connection nozzle for supported Koolance VID coolers in series or parallel. CNT-VDA34 is for SLI or CrossFire setups that span four to five card slots (two to three in between are bypassed). Koolance VID water blocks occupy the same slot as the video card.
G 1/4 BSP threading, nickel-plated brass with compression fittings and gaskets. Will work with any hose diameter going in and out of the Koolance video coolers. To adjust, loosen the threaded center nut, slide apart, and re-tighten. Do not adjust sliding nozzles beyond the safety line, marked "MAX".