QDC (High Flow) No-Spill Shutoff, Male [For ID: 13mm (1/2"); OD: 19mm (3/4")]
More Pics
Diagrams
SKU: VL3N-M13-19S
$11.99
Add
Intended Tubing Size
OD: 19mm (3/4")
ID: 13mm (1/2")
Wall: 3mm (1/8")
Koolance (patent-pending) quick-disconnect no-spill shutoff valve. 13mm (1/2") ID, 19mm (3/4") OD (common Tygon tubing size) male straight connection with compression fitting. It will only fit any Koolance VL3N female shutoff valve.
After a quarter twist, the quick-disconnect no-spill nozzles will separate. Liquid on both sides will be automatically obstructed with only 0.2mL freed. Nozzles are nickel-plated brass. Maximum operating pressure is 6kgf/cm2 (85 psi). Maximum operating temperature is 90°C.