Shop > Cooling Blocks > Video Card > VID-AR587

VID-AR587 (Radeon HD 5870/5850) [no nozzles]

Choose Nozzle Size 
 More Pics  Manual

SKU: VID-AR587

$79.95 $99.99




Bookmark and Share


Overview

NOTE: This product is for ATI reference layouts only. It will not fit video cards that have been changed from the reference spec.

The Koolance VID-AR587 is a combined GPU and memory block for high-end water cooling of ATI Radeon HD 5870 and HD 5850 video cards in single or multi video configurations. It combines a full nickel-plated solid copper cooler which targets all primary heat-producing regions of the HD 5870/5850 (including the voltage regulators). An acrylic lid allows coolant visibility under the logo.

Nozzle threading is standard G 1/4 BSP. For CrossFire configurations, Koolance connect nozzles are also available.


Specifications

Model VID-AR587
Compatibility (Please see list)
Materials High Density Copper, Nickel Plating,
Acrylic, Steel
Tubing Size, ID (Any)
Product Dimensions
WxHxD
6.25" x 5.75" x 0.62" (15.9cm x 14.6cm x 1.6cm)
Product Weight 1.5 pounds (680g)

Components Included

Cooling block, thermal paste, mounting hardware, manual