Shop > Pumps, Reservoirs > Tanks (Bare) > BDY-TK240

Reservoir Body, 240mm Length, 471ml

  
 More Pics  Diagrams

SKU: BDY-TK240

$19.99




Bookmark and Share


Add Reservoir Top?

(Click Image to Add)


Add Reservoir Bottom?

(Click Image to Add)


Add Pump?

(Click Image to Add)


Add Nozzles?

(Click Image to Add)


Koolance acrylic reservoir body for combining with various top and bottom attachments. Please select the "Add" options above for convenient combinations. NOTE: a Reservoir Coupler ("Bottom Connector") is needed to attach some nozzles bases, such as COV-TKBTM, to the reservoir body..


Specifications

Model Height Diameter Capacity (Approx.)
BDY-TK030 30mm (1.2") 60mm (2.36") 59ml (2.0 fl oz)
BDY-TK050 50mm (2.0") 60mm (2.36") 98ml (3.3 fl oz)
BDY-TK080 80mm (3.15") 60mm (2.36") 157ml (5.3 fl oz)
BDY-TK120 120mm (4.72") 60mm (2.36") 236ml (7.9 fl oz)
BDY-TK200 200mm (7.87") 60mm (2.36") 393ml (13.3 fl oz)
BDY-TK240 240mm (9.45") 60mm (2.36") 471ml (15.9 fl oz)