Shop > Cooling Blocks > Video Card > VID-AR597

VID-AR597 (Radeon HD 5970) [no nozzles]

Choose Nozzle Size 
 More Pics  Manual

SKU: VID-AR597

$139.99




Bookmark and Share


Add Nozzles?

(Click Image to Add)


Overview

The Koolance VID-AR597 is a combined GPU and memory block for high-end water cooling of ATI Radeon HD 5970 video cards in single or multi video configurations. It combines a full nickel-plated solid copper cooler which targets all primary heat-producing regions of the HD 5970 (including the voltage regulators). An acrylic lid allows coolant visibility under the logo.

Nozzle threading is standard G 1/4 BSP. For CrossFire configurations, Koolance connect nozzles are also available.


Specifications

Model VID-AR597
Compatibility (Please see list)
Materials High Density Copper, Nickel Plating,
Acrylic, Steel
Tubing Size, ID (Any)
Product Dimensions
WxHxD
8.6" x 0.9" x 4.3" (22cm x 2.3cm x 11cm)
Product Weight 2.2 pounds (0.99kg)

Components Included

Cooling block, thermal paste, mounting hardware, manual