Reservoir Body, 50mm Length, 98ml
More Pics
Diagrams
SKU: BDY-TK050
$7.49
Add
Koolance acrylic reservoir body for combining with various top and bottom attachments. Please select the "Add" options above for convenient combinations. NOTE: a Reservoir Coupler ("Bottom Connector") is needed to attach any reservoir body with a nozzle or pump base.
Specifications
| Model |
Height |
Diameter |
Capacity (Approx.) |
|
BDY-TK030 |
30mm (1.2") |
60mm (2.36") |
59ml (2.0 fl oz) |
|
BDY-TK050 |
50mm (2.0") |
60mm (2.36") |
98ml (3.3 fl oz) |
|
BDY-TK080 |
80mm (3.15") |
60mm (2.36") |
157ml (5.3 fl oz) |
|
BDY-TK120 |
120mm (4.72") |
60mm (2.36") |
236ml (7.9 fl oz) |
|
BDY-TK200 |
200mm (7.87") |
60mm (2.36") |
393ml (13.3 fl oz) |
|
BDY-TK240 |
240mm (9.45") |
60mm (2.36") |
471ml (15.9 fl oz) |