Shop > Cooling Blocks > CPU > CPU-360

CPU-360 (CPU), Rev1.2 [no nozzles]

Choose Nozzle Size 
 More Pics  Diagrams  Manual

SKU: CPU-360

$84.99




Bookmark and Share


Add Nozzles?

(Click Image to Add)


Overview

Following the extremely successful CPU-350 comes Koolance's latest high-performance CPU water block. The CPU-360 uses an advanced microfin cold plate
(0.25mm fins, 0.30mm channels), o-ring sealed impingement plate, and an optimized flow path to yield best performance with relatively low coolant restriction.

The CPU-360 contains a copper cold plate with brass top. As with all Koolance products, nickel plating is added to improve corrosion resistance. Two universal
steel mounting brackets are included for mainstream Intel and AMD processors. The CPU-360 has standard G 1/4 BSP threading for any Koolance nozzle diameter. Please select the desired nozzle type for this base model (it does not include nozzles).

The CPU-360 supports most boards using the following processors:
  • AMD socket AM2, AM2+, AM3
  • AMD socket G34 (with separate BLT-CPAMDG34)
  • Intel socket LGA 1156
  • Intel socket LGA 1366
  • Intel socket LGA 775

Specifications

Model CPU-360
Compatibility (Please see list)
Materials Copper Cold Plate, Brass Top, Nickel-Plating, Stainless Steel Jet Plate
Tubing Size, ID (Any)
Product Dimensions
WxHxD w/ Intel Bracket
4.9" x 4.9" x 0.6" (12.5cm x 12.5cm x 1.6xcm)
Product Weight w/ Bracket 14.5 oz (411g)

Components Included

Cooling block, thermal paste, copper sensor tape, mounting hardware