Shop > Accessories > ADT-EX005S

Exos-LT (V1) AC Power Adapter

  
 More Pics

SKU: ADT-EX005S

$35.99




Bookmark and Share


Power adapter to run Exos-LT V1 (EXT-400BK/SL) systems without an ATX computer power supply. Kit includes an AC wall inverter (100-240V 50/60Hz, 1.5A 12V), power cable, adapter box, and mounting screws. Adapter housing is lightweight aluminum, 2" x 2" x 0.75" (5cm x 5cm x 2cm).

The adapter provides all connections normally found on the Exos-LT slot interface adapter (temp sensor & 2 fan headers), except the ATX shutdown lead. The adapter box connects directly behind an Exos-LT.

This device will not work with Koolance Exos-2, nor will it power multiple Exos-LT systems simultaneously. It is possible to use this product with original Exos or "Al" models if they are DB9 plug versions. A common DB9 gender changer would be required, along with placing the adapter box at the end of the DB9 cable due to Exos' nozzle locations.

Please keep in mind that a temperature sensor from the Exos-LT should still be connected to the power adapter. The Koolance hardware alarm will activate if it detects no sensor here. Alternatively, this could be bypassed with a 55K Ohm resistor.