Xbox 360 Dual Cooler Kit [06mm, 1/4" ID]
6mm
More Pics
SKU: KIT-XB360
$85.99
Intended Tubing Size
OD: 10mm (3/8")
ID: 6mm (1/4")
Wall: 2mm (5/64")
Overview
Koolance's dual cooler kit for the Xbox 360 features both CPU and GPU liquid blocks, along
with special hardware for mounting these components (the original Xbox rear brackets are still needed). This kit allows connection
to an external heat exchanger and pump system, such as the Exos-LT.
Alternatively, Koolance offers a
complete cooling system for the Xbox 360 that includes all of the necessary
components.
IMPORTANT NOTES: Modifying the Xbox 360 for liquid cooling is not for the faint
of heart. Although minimal changes are actually required for the XBox, it can be
a labor-intensive task that should only be attempted by experienced individuals.
Any manufacturer warranty on the Xbox 360 is voided by installing or using this
product.
Koolance does not provide any proprietary
instructions for disassembling or modifying the Xbox, nor for attaching the
cooling components. Please see the "More Images" link above for the recommended
product configuration. To maintain Koolance's product warranty on this kit,
Koolance liquid coolant must be used.
Koolance's product warranty does not extend to
the Xbox 360 hardware.
Components Included
Cooling blocks, 1/4"
(6mm) ID tubing and springs, hose clamps, mounting hardware, external nozzles,
thermal paste