Pump, PMP-450 [13mm, 1/2" ID]
13mm
More Pics
Diagrams
Other Data
SKU: PMP-450
$88.99
Add
Intended Tubing Size
OD: 16mm (5/8")
ID: 13mm (1/2")
Wall: 1.5mm (1/16")
Add PMP-450 Nozzle Base?
(Click Image to Add)
(None)
Choose Nozzle Size
Pump Nozzle & Reservoir Base for PMP-450/S
$44.99
Add Pump Speed Controller?
(Click Image to Add)
(None)
CTR-CD10BK Pump & Fan Speed Controller, Black
$89.99
Out of Stock
CTR-CD10SL Pump & Fan Speed Controller, Silver
$89.99
Out of Stock
CTR-SPD10 Pump & Fan Speed Controller
$34.99
CTR-SPD24 24V Pump Controller
$34.99
The Koolance PMP-450 is a reliable high-flow pump with built-in speed control knob. It handles external control throttling better than the PMP-450S.
- Maximum Flow Rate: 17L/min (4.5 gal/min) @ 12V, 18.9L/min (5 gal/min) @ 25V
- Maximum Head Pressure: 4.5m (14.6ft) @ 12-25V
- Motor: Brushless DC, electronically commutated, spherical motor
- Expected Lifetime: 50,000 hrs. MTBF (5.7 years)
- Voltage Range: 8 to 25 VDC
- Startup Voltage: 9 to 13.2 VDC
- Maximum Power Consumption: 23W @ 12VDC, 30W @ 25VDC
- Maximum System Pressure: 3.5 kgf/cm2 (50 PSI)
- Maximum Temperature: 60°C (140°F)
- Electrical Connector: 4-pin Molex power supply connection
- Hose Connections: 13mm (1/2") ID hose barbs
- Weight: 862g (1.9lbs)