Shop > Cooling Blocks > Video Card > VID-290

VID-290 (Radeon HD 2900 XT/PRO) [no nozzles]

Choose Nozzle Size 
 More Pics  Diagrams  Other Data
 Manual


SKU: VID-290

$34.95 $92.99




Bookmark and Share


Add Nozzles?

(Click Image to Add)


Overview

The new Koolance VID-290 is a combined GPU and memory cooler for high-end video cooling of Radeon HD 2900 XT and HD 2900 PRO in single or multi video configurations. It combines a full gold-plated solid copper cooler which targets all primary heat-producing regions of the 2900 XT/PRO (including the voltage regulators).

Nozzle threading is standard G 1/4 BSP. For CrossFire configurations, Koolance connect nozzles are also available.

Specifications

Model VID-290
Compatibility (Please see list)
Materials High Density Copper, 24k Gold Plating,
Anodized Aluminum, Steel
Tubing Size, ID 3/8" (10mm), 1/2" (13mm) and 1/4" (6mm) available
Product Dimensions
WxHxD
6.25" x 5.75" x 0.62" (15.9cm x 14.6cm x 1.6cm)
Product Weight 1.5 pounds (680g)

Components Included

Cooling block, thermal paste, mounting hardware, manual