(None)
6mm
Nozzle Single, Barb [For ID: 06mm (1/4")]
$3.74
10mm
Nozzle Single, Barb [For ID: 10mm (3/8")]
$3.99
13mm
Nozzle Single, Barb [For ID: 13mm (1/2")]
$4.49
6mm
Nozzle Single, Compression [For ID: 06mm (1/4"), OD: 10mm (3/8")]
$3.99
10mm
Nozzle Single, Compression [For ID: 10mm (3/8"), OD: 13mm (1/2")]
$4.49
Nozzle Single, Compression [For ID: 10mm (3/8"); OD: 16mm (5/8")]
$6.49
13mm
Nozzle Single, Compression [For ID: 13mm (1/2"), OD: 16mm (5/8")]
$4.74
Nozzle Single, Compression [For ID: 13mm (1/2"); OD: 19mm (3/4")]
$6.74
6mm
Nozzle Single, Swivel Angled Barb [For ID: 06mm (1/4")]
$4.99
10mm
Nozzle Single, Swivel Angled Barb [For ID: 10mm (3/8")]
$5.49
13mm
Nozzle Single, Swivel Angled Barb [For ID: 13mm (1/2")]
$5.99
6mm
Nozzle Single, Swivel Angled [For ID: 06mm (1/4"), OD: 10mm (3/8")]
$6.74
10mm
Nozzle Single, Swivel Angled [For ID: 10mm (3/8"), OD: 13mm (1/2")]
$7.49
13mm
Nozzle Single, Swivel Angled [For ID: 13mm (1/2"), OD: 16mm (5/8")]
$7.49
SPL-XFR3 gives maximum adjustment as a coolant splitter or manifold. Of 5 total nozzle sockets, 3 rotate independently up to 180°. Each socket location can be quickly locked and unlocked in 13 separate positions with a spring-loaded push button.
Two G 1/4 BSP socket plugs and two base mounting screws are included. G 1/4 BSP nozzle sockets, nickel-plated brass, anodized aluminum base (not in contact with coolant).